Unit of Measure

Key Dimensions

Bore (d)

N/A 7.875 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

O.D. (D)

N/A 15.97 in405.643 mm

Width (T)

N/A 4.375 in111.125 mm

Other Dimensions

T1 - Ring Thickness

N/A 1 in25.4 mm

D1 - Small Diameter O.D.

N/A 15.624 in396.85 mm

d1 - Large Bore I.D.

N/A 8 in203.2 mm

Max Shaft Fillet Radius

N/A 0.16 in4 mm

Max Housing Fillet Radius

N/A 0.16 in4 mm

H - Shoulder Diameter - Shaft

N/A 14.17 in360 mm

E - Shoulder Diameter - Housing

N/A 9 in228.6 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 2920000 lbf13000000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 237000 lbf1060000 N