Unit of Measure

Key Dimensions

Bore (d)

N/A 10.0000 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

O.D. (D)

N/A 20.0000 in508.000 mm

Width (T)

N/A 4.25 in107.95 mm

Other Dimensions

T1 - Ring Thickness

N/A 0.844 in21.44 mm

D1 - Small Diameter O.D.

N/A 19.938 in506.43 mm

d1 - Large Bore I.D.

N/A 10.125 in257.18 mm

Max Shaft Fillet Radius

N/A 0.190 in4.800 mm

Max Housing Fillet Radius

N/A 0.19 in4.8 mm

H - Shoulder Diameter - Shaft

N/A 18.38 in466.9 mm

E - Shoulder Diameter - Housing

N/A 11.3 in287 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 5050000 lbf22500000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 358000 lbf1590000 N