Unit of Measure

Key Dimensions

Bore (d)

N/A 3 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

O.D. (D)

N/A 6.3750 in161.925 mm

Width (T)

N/A 1.312 in33.325 mm

Other Dimensions

T1 - Ring Thickness

N/A 0.3 in7.62 mm

D1 - Small Diameter O.D.

N/A 6.375 in161.93 mm

d1 - Large Bore I.D.

N/A 3 in76.2 mm

Max Shaft Fillet Radius

N/A 0.10 in2.5 mm

Max Housing Fillet Radius

N/A 0.1 in2.5 mm

H - Shoulder Diameter - Shaft

N/A 5.93 in150.5 mm

E - Shoulder Diameter - Housing

N/A 3.49 in88.6 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 584000 lbf2600000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 44300 lbf200000 N