Unit of Measure

Key Dimensions

Bore (d)

N/A 7.0000 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

O.D. (D)

N/A 14.5000 in368.300 mm

Width (T)

N/A 3.25 in82.55 mm

Other Dimensions

T1 - Ring Thickness

N/A 0.688 in17.48 mm

D1 - Small Diameter O.D.

N/A 14.36 in364.75 mm

d1 - Large Bore I.D.

N/A 7.125 in180.98 mm

Max Shaft Fillet Radius

N/A 0.24 in6.100 mm

Max Housing Fillet Radius

N/A 0.24 in6.1 mm

H - Shoulder Diameter - Shaft

N/A 13.25 in336.6 mm

E - Shoulder Diameter - Housing

N/A 8 in203.2 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 2530000 lbf11250000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 171000 lbf760000 N