Unit of Measure

Key Dimensions

Bore (d)

N/A 9.999 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

O.D. (D)

N/A 20.0000 in508.000 mm

Width (T)

N/A 3.75 in95.25 mm

Other Dimensions

T1 - Ring Thickness

N/A 0.75 in19.05 mm

D1 - Small Diameter O.D.

N/A 19.968 in507.19 mm

d1 - Large Bore I.D.

N/A 10.094 in256.38 mm

Max Shaft Fillet Radius

N/A 0.25 in6.4 mm

Max Housing Fillet Radius

N/A 0.25 in6.4 mm

H - Shoulder Diameter - Shaft

N/A 18.44 in468.3 mm

E - Shoulder Diameter - Housing

N/A 11.12 in282.6 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 4400000 lbf19600000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 307000 lbf1370000 N