Unit of Measure

Key Dimensions

Bore (d)

N/A 8 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

O.D. (D)

N/A 16.5000 in419.100 mm

Width (T)

N/A 3.625 in92.075 mm

Other Dimensions

T1 - Ring Thickness

N/A 0.625 in15.88 mm

D1 - Small Diameter O.D.

N/A 16.5 in419.1 mm

d1 - Large Bore I.D.

N/A 8 in203.2 mm

Max Shaft Fillet Radius

N/A 0.440 in11.200 mm

Max Housing Fillet Radius

N/A 0.44 in11.2 mm

H - Shoulder Diameter - Shaft

N/A 14.95 in379.7 mm

E - Shoulder Diameter - Housing

N/A 9.13 in231.9 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 3070000 lbf13700000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 241000 lbf1070000 N