Unit of Measure

Key Dimensions

Bore (d)

N/A 7.0000 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

O.D. (D)

N/A 16.25 in412.75 mm

Width (T)

N/A 4.375 in111.125 mm

Other Dimensions

T1 - Ring Thickness

N/A 0.75 in19.05 mm

D1 - Small Diameter O.D.

N/A 16.5 in419.1 mm

d1 - Large Bore I.D.

N/A 7.5 in190.5 mm

Max Shaft Fillet Radius

N/A 0.300 in7.6 mm

Max Housing Fillet Radius

N/A 0.58 in14.7 mm

H - Shoulder Diameter - Shaft

N/A 14.75 in374.7 mm

E - Shoulder Diameter - Housing

N/A 8.5 in215.9 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 2920000 lbf13000000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 237000 lbf1060000 N