Unit of Measure

Key Dimensions

Bore (d)

N/A 9.5000 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

O.D. (D)

N/A 23.0 in584.2 mm

Width (T)

N/A 6 in152.4 mm

Other Dimensions

T1 - Ring Thickness

N/A 1.25 in31.75 mm

D1 - Small Diameter O.D.

N/A 22.875 in581.03 mm

d1 - Large Bore I.D.

N/A 9.688 in246.08 mm

Max Shaft Fillet Radius

N/A 0.300 in7.6 mm

Max Housing Fillet Radius

N/A 0.3 in7.6 mm

H - Shoulder Diameter - Shaft

N/A 20.71 in526 mm

E - Shoulder Diameter - Housing

N/A 11 in279.4 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 7580000 lbf33700000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 551000 lbf2450000 N