Unit of Measure

Key Dimensions

Bore (d)

N/A 4.0000 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

O.D. (D)

N/A 9.7500 in247.650 mm

Width (T)

N/A 2.625 in66.675 mm

Other Dimensions

T1 - Ring Thickness

N/A 0.5 in12.7 mm

D1 - Small Diameter O.D.

N/A 9.75 in247.65 mm

d1 - Large Bore I.D.

N/A 4 in101.6 mm

Max Shaft Fillet Radius

N/A 0.14 in3.600 mm

Max Housing Fillet Radius

N/A 0.14 in3.6 mm

H - Shoulder Diameter - Shaft

N/A 8.74 in222 mm

E - Shoulder Diameter - Housing

N/A 4.75 in120.7 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 1153000 lbf5130000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 87800 lbf390000 N