Unit of Measure

Key Dimensions

Bore (d)

N/A 4.9985 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

O.D. (D)

N/A 11.0000 in279.400 mm

Width (T)

N/A 2.3125 in58.738 mm

Other Dimensions

T1 - Ring Thickness

N/A 0.45 in11.43 mm

D1 - Small Diameter O.D.

N/A 11 in279.4 mm

d1 - Large Bore I.D.

N/A 5.25 in133.35 mm

Max Shaft Fillet Radius

N/A 0.22 in5.6 mm

Max Housing Fillet Radius

N/A 0.22 in5.6 mm

H - Shoulder Diameter - Shaft

N/A 10.05 in255.3 mm

E - Shoulder Diameter - Housing

N/A 5.75 in146.1 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 1580000 lbf7020000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 117000 lbf520000 N