Unit of Measure

Key Dimensions

Bore (d)

N/A 10.1 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

O.D. (D)

N/A 21.5 in546.1 mm

Width (T)

N/A 6.485 in164.719 mm

Other Dimensions

T1 - Ring Thickness

N/A 1.505 in38.22 mm

D1 - Small Diameter O.D.

N/A 21.375 in542.93 mm

d1 - Large Bore I.D.

N/A 10.1 in256.54 mm

Max Shaft Fillet Radius

N/A 0.25 in6.4 mm

Max Housing Fillet Radius

N/A 0.06 in1.5 mm

H - Shoulder Diameter - Shaft

N/A 19.1 in485.1 mm

E - Shoulder Diameter - Housing

N/A 11.79 in299.5 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 6370000 lbf28300000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 465000 lbf2070000 N