Unit of Measure

Key Dimensions

Bore (d)

N/A 6.6250 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

O.D. (D)

N/A 12 in304.8 mm

Width (T)

N/A 2.75 in69.85 mm

Other Dimensions

T1 - Ring Thickness

N/A 0.863 in21.92 mm

D1 - Small Diameter O.D.

N/A 12 in304.8 mm

d1 - Large Bore I.D.

N/A 6.625 in168.28 mm

Max Shaft Fillet Radius

N/A 0.25 in6.4 mm

Max Housing Fillet Radius

N/A 0.25 in6.4 mm

H - Shoulder Diameter - Shaft

N/A 10.79 in274 mm

E - Shoulder Diameter - Housing

N/A 7.12 in180.9 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 1460000 lbf6510000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 111000 lbf490000 N