Unit of Measure

Key Dimensions

Bore (d)

N/A 9.25 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

O.D. (D)

N/A 21.5 in546.1 mm

Width (T)

N/A 6 in152.4 mm

Other Dimensions

T1 - Ring Thickness

N/A 1 in25.4 mm

D1 - Small Diameter O.D.

N/A 21.5 in546.1 mm

d1 - Large Bore I.D.

N/A 9.625 in244.48 mm

Max Shaft Fillet Radius

N/A 0.36 in9.1 mm

Max Housing Fillet Radius

N/A 0.58 in14.7 mm

H - Shoulder Diameter - Shaft

N/A 19.39 in492.5 mm

E - Shoulder Diameter - Housing

N/A 10.68 in271.3 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 6950000 lbf30900000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 519000 lbf2310000 N