Unit of Measure

Key Dimensions

Bore (d)

N/A 5 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

O.D. (D)

N/A 10.5 in266.7 mm

Width (T)

N/A 2.3125 in58.738 mm

Other Dimensions

T1 - Ring Thickness

N/A 0.5 in12.7 mm

D1 - Small Diameter O.D.

N/A 10.47 in265.94 mm

d1 - Large Bore I.D.

N/A 5.02 in127.51 mm

Max Shaft Fillet Radius

N/A 0.14 in3.600 mm

Max Housing Fillet Radius

N/A 0.14 in3.6 mm

H - Shoulder Diameter - Shaft

N/A 9.46 in240.3 mm

E - Shoulder Diameter - Housing

N/A 5.65 in143.4 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 1080000 lbf4780000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 89000 lbf400000 N