Unit of Measure

Key Dimensions

Bore (d)

N/A 3.5000 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

O.D. (D)

N/A 7.5 in190.5 mm

Width (T)

N/A 2 in50.8 mm

Other Dimensions

T1 - Ring Thickness

N/A 0.325 in8.26 mm

D1 - Small Diameter O.D.

N/A 7.438 in188.93 mm

d1 - Large Bore I.D.

N/A 3.625 in92.08 mm

Max Shaft Fillet Radius

N/A 0.13 in3.30 mm

Max Housing Fillet Radius

N/A 0.13 in3.3 mm

H - Shoulder Diameter - Shaft

N/A 6.67 in169.4 mm

E - Shoulder Diameter - Housing

N/A 4.16 in105.7 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 551000 lbf2450000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 56500 lbf250000 N