Unit of Measure

Key Dimensions

Bore (d)

N/A 4.0000 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFLSA

O.D. (D)

N/A 8 in203.2 mm

Width (T)

N/A 1.875 in47.625 mm

Other Dimensions

T1 - Ring Thickness

N/A 0.605 in15.37 mm

D1 - Small Diameter O.D.

N/A 8 in203.2 mm

d1 - Large Bore I.D.

N/A 4 in101.6 mm

Max Housing Fillet Radius

N/A 0.06 in1.5 mm

H - Shoulder Diameter - Shaft

N/A 7.19 in182.6 mm

E - Shoulder Diameter - Housing

N/A 4.69 in119.1 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 517000 lbf2300000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 44200 lbf200000 N