Unit of Measure

Key Dimensions

Bore (d)

N/A 7.25 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFLSA

O.D. (D)

N/A 16.0000 in406.400 mm

Width (T)

N/A 8 in203.2 mm

Other Dimensions

T1 - Ring Thickness

N/A 2.625 in66.68 mm

D1 - Small Diameter O.D.

N/A 15.938 in404.81 mm

d1 - Large Bore I.D.

N/A 7.375 in187.32 mm

Max Housing Fillet Radius

N/A 0.24 in6.1 mm

H - Shoulder Diameter - Shaft

N/A 13.62 in346.1 mm

E - Shoulder Diameter - Housing

N/A 9 in228.6 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 3380000 lbf15000000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 308000 lbf1370000 N