Unit of Measure

Key Dimensions

Bore (d)

N/A 16.0000 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFLSA

O.D. (D)

N/A 34.25 in869.95 mm

Width (T)

N/A 9.5 in241.3 mm

Other Dimensions

T1 - Ring Thickness

N/A 3.25 in82.55 mm

D1 - Small Diameter O.D.

N/A 34.938 in887.41 mm

d1 - Large Bore I.D.

N/A 17.25 in438.15 mm

Max Housing Fillet Radius

N/A 0.65 in16.5 mm

H - Shoulder Diameter - Shaft

N/A 31.62 in803.3 mm

E - Shoulder Diameter - Housing

N/A 18.25 in463.6 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 16500000 lbf73500000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 1090000 lbf4840000 N