Unit of Measure

Key Dimensions

Bore (d)

N/A 14 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFLSA

O.D. (D)

N/A 26.0000 in660.400 mm

Width (T)

N/A 10 in254 mm

Other Dimensions

T1 - Ring Thickness

N/A 3 in76.2 mm

D1 - Small Diameter O.D.

N/A 25.875 in657.23 mm

d1 - Large Bore I.D.

N/A 14.125 in358.78 mm

Max Housing Fillet Radius

N/A 0.4 in10.2 mm

H - Shoulder Diameter - Shaft

N/A 22.75 in577.9 mm

E - Shoulder Diameter - Housing

N/A 16.25 in412.8 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 7700000 lbf34200000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 652000 lbf2900000 N