Unit of Measure

Key Dimensions

Bore (d)

N/A 7.8730 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFLSA

O.D. (D)

N/A 15.746 in399.948 mm

Width (T)

N/A 4.7969 in121.841 mm

Other Dimensions

T1 - Ring Thickness

N/A 1.433 in36.4 mm

D1 - Small Diameter O.D.

N/A 15.625 in396.88 mm

d1 - Large Bore I.D.

N/A 8 in203.2 mm

Max Housing Fillet Radius

N/A 0.16 in4.1 mm

H - Shoulder Diameter - Shaft

N/A 14.12 in358.8 mm

E - Shoulder Diameter - Housing

N/A 9.47 in240.5 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 2920000 lbf13000000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 237000 lbf1060000 N