Unit of Measure

Key Dimensions

Bore (d)

N/A 5 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFLSA

O.D. (D)

N/A 10.5 in266.7 mm

Width (T)

N/A 2.812 in71.425 mm

Other Dimensions

T1 - Ring Thickness

N/A 1 in25.4 mm

D1 - Small Diameter O.D.

N/A 10.5 in266.7 mm

d1 - Large Bore I.D.

N/A 5.063 in128.59 mm

Max Housing Fillet Radius

N/A 0.14 in3.6 mm

H - Shoulder Diameter - Shaft

N/A 9.38 in238.2 mm

E - Shoulder Diameter - Housing

N/A 5.88 in149.4 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 1110000 lbf4920000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 91200 lbf400000 N