Unit of Measure

Key Dimensions

Bore (d)

N/A 9.0000 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFLSA

O.D. (D)

N/A 18.998 in482.549 mm

Width (T)

N/A 6.25 in158.75 mm

Other Dimensions

T1 - Ring Thickness

N/A 1.768 in44.91 mm

D1 - Small Diameter O.D.

N/A 18.88 in479.55 mm

d1 - Large Bore I.D.

N/A 9.125 in231.78 mm

Max Housing Fillet Radius

N/A 0.19 in4.8 mm

H - Shoulder Diameter - Shaft

N/A 16.5 in419.1 mm

E - Shoulder Diameter - Housing

N/A 11.12 in282.6 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 4500000 lbf20000000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 375000 lbf1670000 N