Unit of Measure

Key Dimensions

Bore (d)

N/A 9.5000 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFLSA

O.D. (D)

N/A 19.248 in488.899 mm

Width (T)

N/A 6 in152.4 mm

Other Dimensions

T1 - Ring Thickness

N/A 2.25 in57.15 mm

D1 - Small Diameter O.D.

N/A 19 in482.6 mm

d1 - Large Bore I.D.

N/A 9.531 in242.09 mm

Max Housing Fillet Radius

N/A 0.24 in6.1 mm

H - Shoulder Diameter - Shaft

N/A 17 in431.8 mm

E - Shoulder Diameter - Housing

N/A 11 in279.4 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 4240000 lbf18900000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 329000 lbf1460000 N