Unit of Measure

Key Dimensions

Bore (d)

N/A 12 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFLSA

O.D. (D)

N/A 24 in609.6 mm

Width (T)

N/A 8-1/2 in215.9 mm

Other Dimensions

T1 - Ring Thickness

N/A 2.437 in61.9 mm

D1 - Small Diameter O.D.

N/A 23.938 in608.01 mm

d1 - Large Bore I.D.

N/A 12.125 in307.98 mm

Max Housing Fillet Radius

N/A 0.38 in9.7 mm

H - Shoulder Diameter - Shaft

N/A 21.12 in536.6 mm

E - Shoulder Diameter - Housing

N/A 13.75 in349.2 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 6990000 lbf31100000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 586000 lbf2610000 N