Key Features

  • High radial load capacity
  • Unique brass cage design for demanding applications
  • Bearing can be separated for easier mounting and dismounting
  • Design has a cylindrical inner ring and two ribs on the outer ring, making type NU bearings well suited for use as floating bearings
  • Enhanced operational reliability
  • Long service life
Unit of Measure

Key Dimensions

Cage Type

N/A Polymer Cage

Bore (d)

N/A 75.000 mm

O.D. (D)

N/A 160.000 mm6.2992 in

Width (B)

N/A 1.4567 in37 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 243300 N

Other Dimensions

Weight

N/A 3.368 Kg7.425 lb

Shaft Backing Shoulder Diameter

N/A 87 mm3.4252 in

Housing Backing Shoulder Diameter

N/A 148 mm5.8268 in

Max Shaft Fillet Radius LF ID

N/A 2.1 in0.083 mm

Max Shaft Fillet Radius RF ID

N/A 2.1 in0.083 mm

Max Housing Fillet Radius LF OD

N/A 2.1 in0.083 mm

Max Housing Fillet Radius RF OD

N/A 2.1 in0.083 mm

Design Units

N/A Metric

Type

N/A NU

Ratings

Static Radial Load Rating (C0)

N/A 267400 N

Thermal Reference Speed - Grease 

N/A 3600 rpm
Thermal Reference Speed - Oil2 N/A 4200 rpm
  • 1 Based on 1 x 106 L10 life for the ISO life calculation method.
  • 2 See thermal speed ratings in the engineering section.