Key Features

  • Supports heavy radial loads
  • Enhanced operational reliability
  • Long service life
Unit of Measure

Key Dimensions

Bore (d)

N/A 368.3 mm

O.D. (D)

N/A 495.300 mm19.5000 in

Width (B)

N/A 2.5000 in63.500 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 1080000 N243000 lbf

Alternate Part Name

N/A 145RIU610R3

Other Dimensions

Weight

N/A 35.8 Kg78.90 lb

Shaft Backing Shoulder Diameter

N/A 391 mm15.4000 in

Housing Backing Shoulder Diameter

N/A 473 mm18.6000 in

Max Shaft Fillet Radius LF ID

N/A 0.300 in6.4 mm

Max Shaft Fillet Radius RF ID

N/A 0.300 in6.4 mm

Max Housing Fillet Radius LF OD

N/A 0.300 in6.4 mm

Max Housing Fillet Radius RF OD

N/A 0.300 in6.4 mm

Design Units

N/A Metric

Type

N/A NU

Ratings

Static Radial Load Rating (C0)

N/A 1960000 N441000 lbf

Thermal Reference Speed - Oil

N/A 600 rpm

Thermal Reference Speed - Grease 

N/A 520 rpm

Factors

Geometry Factor (Cg) 2 N/A 0.1926
  • 1 Based on 1 X 106 L10 life for the ISO life calculation method.
  • 2 Geometry constant for Lubrication Life Adjustment Factor a3l.