Key Features

  • Supports heavy radial loads
  • Enhanced operational reliability
  • Long service life
Unit of Measure

Key Dimensions

Bore (d)

N/A 177.800 mm

O.D. (D)

N/A 304.8 mm12 in

Width (B)

N/A 1.75 in44.45 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 479000 N108000 lbf

Alternate Part Name

N/A 70RIF298R3

Other Dimensions

Shaft Backing Shoulder Diameter

N/A 0 mm0.0000 in

Max Shaft Fillet Radius LF ID

N/A 0.2 in4.1 mm

Max Shaft Fillet Radius RF ID

N/A 0.200 in4.1 mm

Max Housing Fillet Radius LF OD

N/A 0.2 in4.1 mm

Max Housing Fillet Radius RF OD

N/A 0.2 in4.1 mm

Design Units

N/A Metric

Type

N/A NF

Ratings

Static Radial Load Rating (C0)

N/A 576000 N129000 lbf

Thermal Reference Speed - Oil

N/A 1500 rpm

Thermal Reference Speed - Grease 

N/A 1300 rpm

Factors

Geometry Factor (Cg) 2 N/A 0.1081
  • 1 Based on 1 X 106 L10 life for the ISO life calculation method.
  • 2 Geometry constant for Lubrication Life Adjustment Factor a3l.