Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - PH 13-8 Mo stainless steel per AMS 5629 - heat treated.
  • Ball - 440C stainless steel per AMS 5630 - heat treated.
  • Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ASW-3ETC)
  • Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F.
  • No load rotational breakaway torque can be varied to meet specific application requirements.
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: ASWK-3ET.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
  • Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/7, and are approved for procurement under this specification.
Unit of Measure

Key Dimensions

Part Number

N/A ASGK-7ET

SAE Part Number

N/A M81935/7-07KL

Thread Type

N/A Left Hand

Thread Configuration

N/A Female

B - Ball Bore

N/A .4375 in

W - Ball Width

N/A .562 in

H - Head Width

N/A .452 in

A - Base to Center

N/A 2.000 in

D - Head Diameter

N/A 1.150 in

O - Ball Shoulder Diameter

N/A .54 in

S - Max. Housing I.D.

N/A .9062 in

E - Diameter

N/A .610 in

K - Boss Diameter

N/A .720 in

J - Wrench Flat Width

N/A .625 in

F - Boss Height

N/A .250 in

Ball Diameter

N/A .781 in

P - Drilled Hole Depth

N/A 1.250 in

C - Thread Depth [inch]

N/A 1.125 in

Thread Size

N/A 7/16-20

Thread Class

N/A UNJF-3B-LH

N - Keyway Height

N/A .060 in

R - Keyway Radius

N/A .083 in

a - Misalignment Angle

N/A 10 º

Approximate Brg. Weight

N/A .212 lb

Ultimate Radial Static Load Capacity

N/A 12,000 lb

Fatique Load

N/A 4,800 lb

Axial Proof Load

N/A 1,850 lb

No Load Rotational Breakaway Torque

N/A 1 to 15 in·lb

Keyway

N/A Keyway

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.