Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - PH 13-8 Mo stainless steel per AMS 5629 - heat treated.
  • Ball - 440C stainless steel per AMS 5630 - heat treated.
  • Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ATW-3ETC)
  • Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F.
  • No load rotational breakaway torque can be varied to meet specific application requirements.
  • Keyslots are available. Units are supplied without keyslots. When a keylsot is required, specify by adding suffix "K". Ex.: ATWK-3T.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
  • Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/9, and are approved for procurement under this specification.
Unit of Measure

Key Dimensions

Part Number

N/A ATGK-12ET

SAE Part Number

N/A M81935/9-12KL

Thread Type

N/A Left Hand

Thread Configuration

N/A Female

B - Ball Bore

N/A .7500 in

W - Ball Width

N/A .750 in

H - Head Width

N/A .603 in

A - Base to Center

N/A 3.193 in

D - Head Diameter

N/A 2.140 in

O - Ball Shoulder Diameter

N/A .920 in

S - Max. Housing I.D.

N/A 1.4375 in

E - Diameter

N/A 1.017 in

K - Boss Diameter

N/A 1.300 in

J - Wrench Flat Width

N/A 1.125 in

F - Boss Height

N/A .500 in

Ball Diameter

N/A 1.187 in

P - Drilled Hole Depth

N/A 1.750 in

C - Thread Depth [inch]

N/A 1.625 in

Thread Size

N/A 3/4-16

Thread Class

N/A UNJF-3B-LH

M - Keyway Width

N/A .125 in

N - Keyway Height

N/A .077 in

a - Misalignment Angle

N/A 8 º

Approximate Brg. Weight

N/A .93 lb

Ultimate Radial Static Load Capacity

N/A 57,200 lb

Fatique Load

N/A 13,500 lb

Axial Proof Load

N/A 2,940 lb

No Load Rotational Breakaway Torque

N/A 1 to 15 in·lb

Keyway

N/A Keyway

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.