RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC217 |
Shaft Size d |
N/A 85 mm |
UPC Code |
N/A 087796073432 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Other Dimensions
Base to Center Height H |
N/A 95.2 mm3.748 in |
Total Length L |
N/A 310 mm12.205 in |
Housing Width A |
N/A 83 mm3.268 in |
Bolt Hole Spacing J |
N/A 247 mm9.724 in |
Bolt Hole Size N |
N/A 25 mm0.984 in |
Bolt Hole Length N1 |
N/A 35 mm1.378 in |
Foot Height H1 |
N/A 32 mm |
Total Height H2 |
N/A 185 mm7.283 in |
Dimension L1 |
N/A 87 mm3.438 in |
Inner Ring Width B |
N/A 85.7 mm3.3740 in |
Center of Bearing from End S |
N/A 34.1 mm1.343 in |