UCP 200 Pillow Block Mounted Bearings - Set Screw Locking
U Series - Pillow Block Mounted Bearings (UCP 200, UCP 300, UELP 200, UKP 200)
● UCP pillow blocks are suggested for industrial applications where normal loads are encountered.
● Compact, one-piece housing with two-bolt mounting can be installed in any position and makes bearing replacement easy.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UCP series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for applications involving wet or dirty environments.
● Bolt-hole spacing and base-to-center height dimensions are interchangeable with competitive units.
● Housing designed for ease of bearing replacement.
● UCP pillow blocks are suggested for industrial applications where normal loads are encountered.
● Compact, one-piece housing with two-bolt mounting can be installed in any position and makes bearing replacement easy.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UCP series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for applications involving wet or dirty environments.
● Bolt-hole spacing and base-to-center height dimensions are interchangeable with competitive units.
● Housing designed for ease of bearing replacement.
Clear
Filter
Shaft Size d (mm)
Shaft Size d (in)
Total Width (mm)
Total Width (in)
Foot Height H1 (mm)
Total Height H2 (mm)
Total Height H2 (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Part Number |
Bearing Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|
| UCP201 | Bearing Number N/A UC201 | Shaft Size d N/A 12 mm | Total Width N/A 38 mm1.496 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UCP201-8 | Bearing Number N/A UC201-8 | Shaft Size d N/A 1/2 in | Total Width N/A 38 mm1.496 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UCP202 | Bearing Number N/A UC202 | Shaft Size d N/A 15.000 mm | Total Width N/A 38 mm1.496 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UCP202-10 | Bearing Number N/A UC202-10 | Shaft Size d N/A 0.6250 in | Total Width N/A 38 mm1.496 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UCP203 | Bearing Number N/A UC203 | Shaft Size d N/A 17.000 mm | Total Width N/A 38 mm1.496 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UCP204-12 | Bearing Number N/A UC204-12 | Shaft Size d N/A 0.7500 in | Total Width N/A 38 mm1.496 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UCP204 | Bearing Number N/A UC204 | Shaft Size d N/A 20.000 mm | Total Width N/A 38 mm1.496 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UCP205-14 | Bearing Number N/A UC205-14 | Shaft Size d N/A 0.875 in | Total Width N/A 38 mm1.496 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
| UCP205-15 | Bearing Number N/A UC205-15 | Shaft Size d N/A 0.9375 in | Total Width N/A 38 mm1.496 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
| UCP205 | Bearing Number N/A UC205 | Shaft Size d N/A 25 mm | Total Width N/A 38 mm1.496 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
| UCP205-16 | Bearing Number N/A UC205-16 | Shaft Size d N/A 1.0000 in | Total Width N/A 38 mm1.496 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
| UCP206-18 | Bearing Number N/A UC206-18 | Shaft Size d N/A 1.1250 in | Total Width N/A 48 mm1.890 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4385 lbf |
CAD
N/A
|
| UCP206 | Bearing Number N/A UC206 | Shaft Size d N/A 30 mm | Total Width N/A 48 mm1.890 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4385 lbf |
CAD
N/A
|
| UCP206-19 | Bearing Number N/A UC206-19 | Shaft Size d N/A 1.1875 in | Total Width N/A 48 mm1.890 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4385 lbf |
CAD
N/A
|
| UCP207-20 | Bearing Number N/A UC207-20 | Shaft Size d N/A 1.2500 in | Total Width N/A 48 mm1.890 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
| UCP206-20 | Bearing Number N/A UC206-20 | Shaft Size d N/A 1.2500 in | Total Width N/A 48 mm1.890 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4385 lbf |
CAD
N/A
|
| UCP207-21 | Bearing Number N/A UC207-21 | Shaft Size d N/A 1.3125 in | Total Width N/A 48 mm1.890 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
| UCP207-22 | Bearing Number N/A UC207-22 | Shaft Size d N/A 1.3750 in | Total Width N/A 48 mm1.890 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
| UCP207 | Bearing Number N/A UC207 | Shaft Size d N/A 35.000 mm | Total Width N/A 48 mm1.890 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
| UCP207-23 | Bearing Number N/A UC207-23 | Shaft Size d N/A 1.4375 in | Total Width N/A 48 mm1.890 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
| UCP208-24 | Bearing Number N/A UC208-24 | Shaft Size d N/A 1.5 in | Total Width N/A 54 mm2.126 in | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf |
CAD
N/A
|
| UCP208-25 | Bearing Number N/A UC208-25 | Shaft Size d N/A 1.5625 in | Total Width N/A 54 mm2.126 in | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf |
CAD
N/A
|
| UCP208 | Bearing Number N/A UC208 | Shaft Size d N/A 40 mm | Total Width N/A 54 mm2.126 in | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf |
CAD
N/A
|
| UCP209-26 | Bearing Number N/A UC209-26 | Shaft Size d N/A 1.6250 in | Total Width N/A 54 mm2.126 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf |
CAD
N/A
|
| UCP209-27 | Bearing Number N/A UC209-27 | Shaft Size d N/A 1.6875 in | Total Width N/A 54 mm2.126 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf |
CAD
N/A
|