RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC218 |
Shaft Size d |
N/A 90 mm |
UPC Code |
N/A 087796073487 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Other Dimensions
Base to Center Height H |
N/A 101.6 mm4 in |
Total Length L |
N/A 327 mm12.874 in |
Housing Width A |
N/A 88 mm3.465 in |
Bolt Hole Spacing J |
N/A 262 mm10.315 in |
Bolt Hole Size N |
N/A 27 mm1.063 in |
Bolt Hole Length N1 |
N/A 40 mm1.575 in |
Foot Height H1 |
N/A 33 mm |
Total Height H2 |
N/A 198 mm7.795 in |
Dimension L1 |
N/A 94 mm3.688 in |
Inner Ring Width B |
N/A 96 mm3.780 in |
Center of Bearing from End S |
N/A 39.7 mm1.563 in |