Unit of Measure

Key Dimensions

Bearing Number

N/A UC208-24

Shaft Size d

N/A 1.5 in

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Tapped Base

Other Dimensions

Base to Center Height H

N/A 49.2 mm1.937 in

Total Length L

N/A 116 mm4.567 in

Housing Width A

N/A 58 mm2.283 in

Bolt Hole Spacing J

N/A 84 mm3.307 in

Thread Size N

N/A M14

Foot Height H1

N/A 13 mm0.512 in

Total Height H2

N/A 98 mm3.844 in

Dimension L1

N/A 36 mm1.417 in

Dimension B

N/A 49.2 mm1.937 in

Center of Bearing from End S

N/A 19 mm0.748 in

Ratings

Static Load Rating

N/A 17800 N4002 lbf

Dynamic Load Rating

N/A 29100 N6542 lbf