UCPA 200 Tapped Base Mounted Bearings - Set Screw Locking
U Series - Tapped Base Mounted Bearings (UCPA 200, UCPW 200, UELPA 200, UKPA 200)
1 2
Clear
Filter
Shaft Size d (mm)
Shaft Size d (in)
Housing Width A (mm)
Housing Width A (in)
Foot Height H1 (mm)
Foot Height H1 (in)
Total Height H2 (mm)
Total Height H2 (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Part Number |
Bearing Number |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|
| UCPA201 | Bearing Number N/A UC201 | Shaft Size d N/A 12 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UCPA201-8 | Bearing Number N/A UC201-8 | Shaft Size d N/A 1/2 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UCPA202 | Bearing Number N/A UC202 | Shaft Size d N/A 15.000 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UCPA202-10 | Bearing Number N/A UC202-10 | Shaft Size d N/A 0.6250 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UCPA203 | Bearing Number N/A UC203 | Shaft Size d N/A 17.000 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UCPA204-12 | Bearing Number N/A UC204-12 | Shaft Size d N/A 0.7500 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UCPA204 | Bearing Number N/A UC204 | Shaft Size d N/A 20.000 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UCPA205-14 | Bearing Number N/A UC205-14 | Shaft Size d N/A 0.875 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
| UCPA205-15 | Bearing Number N/A UC205-15 | Shaft Size d N/A 0.9375 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
| UCPA205 | Bearing Number N/A UC205 | Shaft Size d N/A 25 mm | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
| UCPA205-16 | Bearing Number N/A UC205-16 | Shaft Size d N/A 1.0000 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
| UCPA206-18 | Bearing Number N/A UC206-18 | Shaft Size d N/A 1.1250 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4385 lbf |
CAD
N/A
|
| UCPA206 | Bearing Number N/A UC206 | Shaft Size d N/A 30 mm | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4385 lbf |
CAD
N/A
|
| UCPA206-19 | Bearing Number N/A UC206-19 | Shaft Size d N/A 1.1875 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4385 lbf |
CAD
N/A
|
| UCPA206-20 | Bearing Number N/A UC206-20 | Shaft Size d N/A 1.2500 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4385 lbf |
CAD
N/A
|
| UCPA207-20 | Bearing Number N/A UC207-20 | Shaft Size d N/A 1.2500 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
| UCPA207-21 | Bearing Number N/A UC207-21 | Shaft Size d N/A 1.3125 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
| UCPA207-22 | Bearing Number N/A UC207-22 | Shaft Size d N/A 1.3750 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
| UCPA207 | Bearing Number N/A UC207 | Shaft Size d N/A 35.000 mm | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
| UCPA207-23 | Bearing Number N/A UC207-23 | Shaft Size d N/A 1.4375 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
| UCPA208-24 | Bearing Number N/A UC208-24 | Shaft Size d N/A 1.5 in | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf |
CAD
N/A
|
| UCPA208-25 | Bearing Number N/A UC208-25 | Shaft Size d N/A 1.5625 in | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf |
CAD
N/A
|
| UCPA208 | Bearing Number N/A UC208 | Shaft Size d N/A 40 mm | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf |
CAD
N/A
|
| UCPA209-26 | Bearing Number N/A UC209-26 | Shaft Size d N/A 1.6250 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf |
CAD
N/A
|
| UCPA209-27 | Bearing Number N/A UC209-27 | Shaft Size d N/A 1.6875 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf |
CAD
N/A
|
1 2

