Unit of Measure

Key Dimensions

Bearing Number

N/A UC209-26

Shaft Size d

N/A 1.6250 in

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Tapped Base

Other Dimensions

Base to Center Height H

N/A 54.2 mm2.134 in

Total Length L

N/A 120 mm4.724 in

Housing Width A

N/A 60 mm2.362 in

Bolt Hole Spacing J

N/A 90 mm3.543 in

Thread Size N

N/A M14

Foot Height H1

N/A 13 mm0.512 in

Total Height H2

N/A 106 mm4.188 in

Dimension L1

N/A 42 mm1.654 in

Dimension B

N/A 49.2 mm1.937 in

Center of Bearing from End S

N/A 19 mm0.748 in

Ratings

Static Load Rating

N/A 21300 N4788 lbf

Dynamic Load Rating

N/A 34100 N7666 lbf