The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Couplings
>
Couplings & Power Transmission Parts Catalog
>
Variable Speed Hexadrive Series Pulleys
>
2 Side Movable Flange Variable Speed Pulleys
>
Model 34410 Pulleys - Imperial
> Part Number 68514427970
Part Number 68514427970, Model 34410 Pulleys - Imperial
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Dimensional Data
Key Dimensions
Description
N/A
34410-1-7/8-PULLEY
Model
N/A
34410
Weight
N/A
46.62 lb
UPC Number
N/A
27970
Dimensional Data
Bore Diameter
N/A
1 7/8 in
Outside Diameter
N/A
12.500 in
Overall Length
N/A
8.63 in
Cubic inches
N/A
1348.43750 in³