1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Bore Diameter 

Model

Outside Diameter

Overall Length

Weight

UPC Number

N/A 34410-1-3/8-PULLEY N/A 1 3/8 in N/A 34410 N/A 12.500 in N/A 8.63 in N/A 46.62 lb N/A 21882
N/A 34410-1-5/8-PULLEY N/A 1 5/8 in N/A 34410 N/A 12.500 in N/A 8.63 in N/A 46.62 lb N/A 21884
N/A 34410-1-7/8-PULLEY N/A 1 7/8 in N/A 34410 N/A 12.500 in N/A 8.63 in N/A 46.62 lb N/A 27970
N/A 34410-2-1/8-PULLEY N/A 2 1/8 in N/A 34410 N/A 12.500 in N/A 8.63 in N/A 46.62 lb N/A 42598
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1