Print Back

Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.

Unit of Measure

Key Dimensions

Clearance

N/A C0 (Normal)

Bore (d)

N/A 20.000 mm

Features

N/A Contact Seals

O.D. (D)

N/A 32 mm

Width (B)

N/A 7 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 4000 N

Other Dimensions

Fillet Radius/Chamfer

N/A 0.30 mm

Ratings

Static Radial Load Rating (C0)

N/A 2500 N

Factors

Solid Lube Speed

N/A 11540 rpm