
Cone Part Number |
N/A JP14049 |
Cup Part Number |
N/A JP14010-B |
Bore (d) |
N/A 140 mm5.5118 in |
O.D. (D) |
N/A 195.000 mm7.6772 in |
Width (T) |
N/A 13.000 mm5.118 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 203000 N45700 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 52700 N11800 lbf |
| e Factor3 | N/A 0.5 |
| K Factor 4 | N/A 1.16 |
Series |
N/A JP14000 |
| Y Factor 5 | N/A 1.19 |
Inner Ring Width (B) |
N/A 27.000 mm1.0630 in |
Outer Ring Width (C) |
N/A 21.000 mm0.8268 in |
Outer Ring Flange O.D.(D1) |
N/A 202.000 mm7.9528 in |
Outer Ring Flange Width (C2) |
N/A 5.000 mm0.1969 in |
| Effective Center Location6 | N/A 11.9 mm0.47 in |
| Max Shaft Fillet Radius7 | N/A 3.050 mm0.12 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 148 mm5.83 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 153 mm6.02 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 198.12 mm7.83 in |
| Max Housing Fillet Radius8 | N/A 3 mm0.12 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.8 mm0.19 in |
Cage Location Relative to Backface (Aa) |
N/A 2 mm0.08 in |
Weight |
N/A 2.4 Kg5.3 lb |