
Cone Part Number |
N/A JP6049 |
Cup Part Number |
N/A JP6010-B |
Bore (d) |
N/A 60.000 mm2.3622 in |
O.D. (D) |
N/A 100.000 mm3.9370 in |
Width (T) |
N/A 8.500 mm3.346 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 82500 N18500 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 21400 N |
| e Factor3 | N/A 0.47 |
| K Factor 4 | N/A 1.24 |
Series |
N/A JP6000 |
| Y Factor 5 | N/A 1.27 |
Inner Ring Width (B) |
N/A 20.000 mm0.7874 in |
Outer Ring Width (C) |
N/A 15.500 mm0.6102 in |
Outer Ring Flange O.D.(D1) |
N/A 105.000 mm4.1339 in |
Outer Ring Flange Width (C2) |
N/A 3.000 mm0.1181 in |
| Effective Center Location6 | N/A 1.3 mm0.05 in |
| Max Shaft Fillet Radius7 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 66 mm2.6 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 69 mm2.72 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 98.04 mm3.90 in |
| Max Housing Fillet Radius8 | N/A 2.0 mm0.08 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.6 mm0.14 in |
Cage Location Relative to Backface (Aa) |
N/A 0.8 mm0.03 in |
Weight |
N/A 0.6 Kg1.4 lb |