
Cone Part Number |
N/A JP8049 |
Cup Part Number |
N/A JP8010-B |
Bore (d) |
N/A 80 mm3.1496 in |
O.D. (D) |
N/A 125 mm4.9213 in |
Width (T) |
N/A 10.500 mm4.134 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 107000 N24000 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 27700 N6230 lbf |
| e Factor3 | N/A 0.45 |
| K Factor 4 | N/A 1.29 |
Series |
N/A JP8000 |
| Y Factor 5 | N/A 1.33 |
Inner Ring Width (B) |
N/A 22.500 mm0.8858 in |
Outer Ring Width (C) |
N/A 17.500 mm0.6890 in |
Outer Ring Flange O.D.(D1) |
N/A 132.000 mm5.1969 in |
Outer Ring Flange Width (C2) |
N/A 4.000 mm0.1575 in |
| Effective Center Location6 | N/A 2.3 mm0.09 in |
| Max Shaft Fillet Radius7 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 86 mm3.39 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 89 mm3.5 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 129.03 mm5.12 in |
| Max Housing Fillet Radius8 | N/A 2.0 mm0.08 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.8 mm0.15 in |
Cage Location Relative to Backface (Aa) |
N/A 1.5 mm0.06 in |
Weight |
N/A 1.00 Kg2.2 lb |