
Cone Part Number |
N/A 15101 |
Cup Part Number |
N/A 15250-B |
Bore (d) |
N/A 1.0000 in25.400 mm |
O.D. (D) |
N/A 2.5000 in63.500 mm |
Width (T) |
N/A 0.3437 in8.730 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 13500 lbf59900 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 3490 lbf15500 N |
| e Factor3 | N/A 0.35 |
| K Factor 4 | N/A 1.67 |
Series |
N/A 15000 |
| Y Factor 5 | N/A 1.71 |
Inner Ring Width (B) |
N/A 0.8125 in20.638 mm |
Outer Ring Width (C) |
N/A 0.625 in15.875 mm |
Outer Ring Flange O.D.(D1) |
N/A 2.6522 in67.366 mm |
Outer Ring Flange Width (C2) |
N/A 0.1562 in3.967 mm |
| Effective Center Location6 | N/A -0.23 in-5.8 mm |
| Max Shaft Fillet Radius7 | N/A 0.03 in0.800 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.24 in31.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.28 in32.5 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 2.40 in59.94 mm |
| Max Housing Fillet Radius8 | N/A 0.050 in1.3 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.07 in1.8 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.03 in0.8 mm |
Weight |
N/A 0.7 lb0.30 Kg |