
Cone Part Number |
N/A 19150 |
Cup Part Number |
N/A 19283-B |
Bore (d) |
N/A 1.5 in38.1 mm |
O.D. (D) |
N/A 2.8346 in71.999 mm |
Width (T) |
N/A 0.2475 in6.287 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 11400 lbf50700 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 2960 lbf13100 N |
| e Factor3 | N/A 0.44 |
| K Factor 4 | N/A 1.31 |
Series |
N/A 19000 |
| Y Factor 5 | N/A 1.35 |
Inner Ring Width (B) |
N/A 0.6504 in16.52 mm |
Outer Ring Width (C) |
N/A 0.5625 in14.288 mm |
Outer Ring Flange O.D.(D1) |
N/A 2.9865 in75.857 mm |
Outer Ring Flange Width (C2) |
N/A 0.14 in3.556 mm |
| Effective Center Location6 | N/A -0.06 in-1.5 mm |
| Max Shaft Fillet Radius7 | N/A 0.060 in1.5 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.69 in43 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.77 in45 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 2.72 in69.09 mm |
| Max Housing Fillet Radius8 | N/A 0.06 in1.5 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.09 in2.3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.03 in0.8 mm |
Weight |
N/A 1.1 lb0.50 Kg |