
Cone Part Number |
N/A 21075 |
Cup Part Number |
N/A 21212-B |
Bore (d) |
N/A 0.7500 in19.050 mm |
O.D. (D) |
N/A 2.125 in53.975 mm |
Width (T) |
N/A 0.4062 in10.317 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 12400 lbf55100 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 3210 lbf14300 N |
| e Factor3 | N/A 0.59 |
| K Factor 4 | N/A 0.99 |
Series |
N/A 21000 |
| Y Factor 5 | N/A 1.02 |
Inner Ring Width (B) |
N/A 0.8598 in21.839 mm |
Outer Ring Width (C) |
N/A 0.625 in15.875 mm |
Outer Ring Flange O.D.(D1) |
N/A 2.2772 in57.841 mm |
Outer Ring Flange Width (C2) |
N/A 0.1562 in3.967 mm |
| Effective Center Location6 | N/A -0.23 in-5.8 mm |
| Max Shaft Fillet Radius7 | N/A 0.060 in1.5 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.03 in26 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.24 in31.5 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 2.07 in52.58 mm |
| Max Housing Fillet Radius8 | N/A 0.090 in2.3 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.09 in2.3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.1 in2.5 mm |
Weight |
N/A 0.8 lb0.40 Kg |