
Cone Part Number |
N/A 2558 |
Cup Part Number |
N/A 2523-B |
Bore (d) |
N/A 1.1875 in30.163 mm |
O.D. (D) |
N/A 2.75 in69.85 mm |
Width (T) |
N/A 0.3438 in8.733 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 18800 lbf83700 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 4880 lbf21700 N |
| e Factor3 | N/A 0.27 |
| K Factor 4 | N/A 2.14 |
Series |
N/A 2500 |
| Y Factor 5 | N/A 2.19 |
Inner Ring Width (B) |
N/A 0.9983 in25.357 mm |
Outer Ring Width (C) |
N/A 0.7500 in19.050 mm |
Outer Ring Flange O.D.(D1) |
N/A 2.9020 in73.711 mm |
Outer Ring Flange Width (C2) |
N/A 0.156 in3.962 mm |
| Effective Center Location6 | N/A -0.34 in-8.6 mm |
| Max Shaft Fillet Radius7 | N/A 0.09 in2.300 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.44 in36.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.57 in40 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 2.62 in66.04 mm |
| Max Housing Fillet Radius8 | N/A 0.06 in1.5 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.06 in1.5 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.02 in0.5 mm |
Weight |
N/A 0.9 lb0.40 Kg |