
Cone Part Number |
N/A 26118-S |
Cup Part Number |
N/A 26283-B |
Bore (d) |
N/A 1.1811 in30 mm |
O.D. (D) |
N/A 2.8346 in71.999 mm |
Width (T) |
N/A 0.2790 in7.087 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 15700 lbf69600 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 4060 lbf18100 N |
| e Factor3 | N/A 0.36 |
| K Factor 4 | N/A 1.62 |
Series |
N/A 26000 |
| Y Factor 5 | N/A 1.67 |
Inner Ring Width (B) |
N/A 0.7450 in18.923 mm |
Outer Ring Width (C) |
N/A 0.625 in15.875 mm |
Outer Ring Flange O.D.(D1) |
N/A 2.9865 in75.857 mm |
Outer Ring Flange Width (C2) |
N/A 0.156 in3.962 mm |
| Effective Center Location6 | N/A -0.16 in-4.1 mm |
| Max Shaft Fillet Radius7 | N/A 0.060 in1.5 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.42 in36 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.5 in38 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 2.62 in66.04 mm |
| Max Housing Fillet Radius8 | N/A 0.06 in1.5 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.09 in2.3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0 in0 mm |
Weight |
N/A 0.60 lb0.30 Kg |