
Cone Part Number |
N/A 27689 |
Cup Part Number |
N/A 27620-B |
Bore (d) |
N/A 3.2813 in83.345 mm |
O.D. (D) |
N/A 4.9375 in125.413 mm |
Width (T) |
N/A 0.4062 in10.317 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 26300 lbf117000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 30400 N |
| e Factor3 | N/A 0.42 |
| K Factor 4 | N/A 1.4 |
Series |
N/A 27600 |
| Y Factor 5 | N/A 1.44 |
Inner Ring Width (B) |
N/A 1.0000 in25.400 mm |
Outer Ring Width (C) |
N/A 0.7813 in19.845 mm |
Outer Ring Flange O.D.(D1) |
N/A 5.1211 in130.076 mm |
Outer Ring Flange Width (C2) |
N/A 0.1875 in4.763 mm |
| Effective Center Location6 | N/A 0.02 in0.5 mm |
| Max Shaft Fillet Radius7 | N/A 0.03 in0.800 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 3.54 in90 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.54 in90 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.87 in122.94 mm |
| Max Housing Fillet Radius8 | N/A 0.06 in1.5 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.09 in2.3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.05 in1.3 mm |
Weight |
N/A 2.4 lb1.08 Kg |