
Cone Part Number |
N/A 29590 |
Cup Part Number |
N/A 29520-B |
Bore (d) |
N/A 2.6250 in66.675 mm |
O.D. (D) |
N/A 4.25 in107.95 mm |
Width (T) |
N/A 0.4063 in10.320 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 29400 lbf131000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 7610 lbf33800 N |
| e Factor3 | N/A 0.46 |
| K Factor 4 | N/A 1.27 |
Series |
N/A 29500 |
| Y Factor 5 | N/A 1.31 |
Inner Ring Width (B) |
N/A 1.0000 in25.400 mm |
Outer Ring Width (C) |
N/A 0.7500 in19.050 mm |
Outer Ring Flange O.D.(D1) |
N/A 4.4022 in111.816 mm |
Outer Ring Flange Width (C2) |
N/A 0.1563 in3.97 mm |
| Effective Center Location6 | N/A -0.03 in-0.8 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 2.87 in73 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.15 in80 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.15 in105.40 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.08 in2 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.07 in1.8 mm |
Weight |
N/A 1.2 lb0.50 Kg |