Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure

Key Dimensions

Cone Part Number

N/A 29685

Cup Part Number

N/A 29620-B

Bore (d)

N/A 2.8750 in73.025 mm

O.D. (D)

N/A 4.4375 in112.713 mm

Width (T)

N/A 0.4063 in10.320 mm
Dynamic Radial Load Rating - 1M Revs (C1) 1 N/A 24800 lbf111000 N
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 6440 lbf28600 N
e Factor3 N/A 0.49
K Factor 4 N/A 1.2

Series

N/A 29600
Y Factor 5 N/A 1.23

Other Dimensions

Inner Ring Width (B)

N/A 1.0000 in25.400 mm

Outer Ring Width (C)

N/A 0.7500 in19.050 mm

Outer Ring Flange O.D.(D1)

N/A 4.5900 in116.586 mm

Outer Ring Flange Width (C2)

N/A 0.1563 in3.97 mm
Effective Center Location6 N/A 0.04 in1 mm
Max Shaft Fillet Radius7 N/A 0.14 in3.600 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 3.15 in80 mm

Shaft Backing Shoulder Diameter - Backface (db)

N/A 3.39 in86 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 4.35 in110.49 mm
Max Housing Fillet Radius8 N/A 0.130 in3.30 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.08 in2 mm

Cage Location Relative to Backface (Aa)

N/A 0.08 in2 mm

Weight

N/A 1.5 lb0.7 Kg

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)9 N/A 5370 lbf23900 N

Static Radial Load Rating (C0)

N/A 37200 lbf166000 N

Factors

G1 Factor

N/A 77.7

G2 Factor

N/A 43.3
Geometry Factor (Cg) 10 N/A 0.117
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Negative value indicates effective center inside cone backface.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 These maximum fillet radii will be cleared by the bearing corners.
  • 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.