
Cone Part Number |
N/A 3774 |
Cup Part Number |
N/A 3720-B |
Bore (d) |
N/A 1.5625 in39.688 mm |
O.D. (D) |
N/A 3.6718 in93.264 mm |
Width (T) |
N/A 0.4375 in11.112 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 27500 lbf122000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 31700 N |
| e Factor3 | N/A 0.34 |
| K Factor 4 | N/A 1.73 |
Series |
N/A 3700 |
| Y Factor 5 | N/A 1.77 |
Inner Ring Width (B) |
N/A 1.193 in30.302 mm |
Outer Ring Width (C) |
N/A 0.9375 in23.813 mm |
Outer Ring Flange O.D.(D1) |
N/A 3.8558 in97.937 mm |
Outer Ring Flange Width (C2) |
N/A 0.1875 in4.763 mm |
| Effective Center Location6 | N/A -0.32 in-8.1 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.93 in49 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 2.17 in55 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 3.56 in89.92 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.06 in1.5 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.06 in1.5 mm |
Weight |
N/A 2.4 lb1.07 Kg |